??
CAD model selection
Selectable products: 1
50116471
HELP_VARIABLE
Company
Leuze
Description
MS 348
Bill of material
50116471
AN
Part no.
50116471
A
Designation
MS 348
SF
Suitable for
BCL 348i, BPS 348i
SFI
Suitable for interface
PROFINET
NOC
Number of connections
4x
D
Design
Cubic
DIM
Dimension (W x H x L)
64 mm x 19 mm x 43.5 mm mm
HM
Housing material
Metal, diecast aluminum
NW
Net weight
70 g g
HC
Housing color
Red
TOD
Type of display
LED
NOL
Number of LEDs
2x
CNT
Customs tariff number
84733080
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions